HUBBELL CANADA
Image of HW-J161406SC NEMA 4X Fibreglass Screw Cover 16X14X6
*Representative image
Image of HW-J161406SC NEMA 4X Fibreglass Screw Cover 16X14X6

NEMA 4X Fibreglass Screw Cover 16X14X6

Brand: Wiegmann

Catalog ID: HW-J161406SC

NEMA 4X JIC Screw Cover 16X14X6 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Lift-off cover with four screws
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

General

Catalog Number

HW-J161406SC

Color

Cover Type

Screw Cover

Material

Fiberglass

Mounting Type

  • Wall Mount
  • Wall Mount

Series

JIC Series

Type

Enclosure

UPC

786725857067

Dimensions

Actual Depth

6.23 in

Actual Height

17.53 in

Actual Width

15.46 in

Cubic Capacity

1344 cu.in

Depth

6 in

Height

16 in

Weight

11.5 lb

Width

14 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

30