

Brand: Wiegmann
Catalog ID: WA181806GSCSS
Designed for use as a wiring box, junction box, pull box, or terminal box with many indoor and outdoor applications where dust or moisture is a problem.
Application
Designed for use as a wiring box, junction box, pull box, or terminal box with many indoor and outdoor applications where dust or moisture is a problem.
Catalog Number
WA181806GSCSS
Construction
Continuously Welded Seams
Cover Type
Screw Cover
Finish Type
Smooth Grained
Material
304 Stainless Steel
Mounting Type
Number of Doors (Fixed)
1
UPC
786725880669
Actual Height
18.125 in
Actual Width
18.125 in
Cubic Capacity
1944 cu.in
Depth
6 in
Height
18 in
Width
18 in
Certified Listed
cULus
Nema Rating
4, 4X, 12, 13
Number of Doors (Fixed)
1
Carton Quantity
1
Pallet Quantity
20