
Brand: Wiegmann
Catalog ID: HW-J100805CHSC
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-J100805CHSC
Color
Cover Type
Hinged Cover
EU RoHS Indicator
Material
Fiberglass
Mounting Type
Wall Mount
Series
JIC Series
Type
Enclosure
UPC
786725857135
Actual Depth
5.06 in
Actual Height
11.62 in
Actual Width
9.37 in
Cubic Capacity
400 cu.in
Depth
5 in
Height
10 in
Weight
5 lb
Width
8 in
Certified Listed
cULus
EU RoHS Indicator
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
96