

Brand: GAI-Tronics
Catalog ID: 354-001OR
Catalog Number
354-001OR
Color
Orange
Connectivity Options
Analog
Material Type
Engrd. Plastic
Mount location
Surface-Mount
Output Level Ringer
85dBA @ 1 ft.
Product Family
NEMA 4X Telephones
Product Type
Handset Telephones
Signal Type
Analog
Specifications
UL/CSA, FCC, IC
Weather Rating
Type 4X
Dimensions
7.4 in x 9.4 in x 13.2 in
Dimensions - Shipping
16.75 x 13.25 x 13.00
Height
13.2 in
Length
7.4 in
Weight
12 lb
Width
9.4 in
Input Voltage
Phone Line
Signal
Phone Line
Certified Listed
UL/CSA, FCC, IC
Nema Rating
4X
Weather Rating
Type 4X
Connectivity Options
Analog
Output Level Ringer
85dBA @ 1 ft.
Mount location
Surface-Mount