HUBBELL CANADA
Net Select, Module, Fiber Adapter, With OFSP Bracket
Image of NSOFSB Net Select, Module, Fiber Adapter, With OFSP Bracket

Net Select, Module, Fiber Adapter, With OFSP Bracket

Brand: Hubbell Premise Wiring

Catalog ID: NSOFSB

Net Select, Module, Fiber Adapter, With OFSP Bracket

  • For use with Adapter Panels
  • Snap mounts into structured cabling enclosures

Standard Product

General

Catalog Number

NSOFSB

Contact

Phosphor Bronze

Enclosure Type

Integral

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Fiber Adapter Bracket with OFSP

Material - Mounting Hardware

Screw Mounting

Specifications

  • Network Accessories - Panel Bracket Adapter, FSP
  • Order Quantity - Carton of 1
  • Product Type - Accessories

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Panel Bracket

UPC

883778502774

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-In

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Conductor Related

Contact

Phosphor Bronze

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Operational

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

10