HUBBELL CANADA
Image of NSOBOX14C netSELECT Cabinet, 14" H, Panel Cover Only
Image of NSOBOX14C netSELECT Cabinet, 14" H, Panel Cover Only
Image of NSOBOX14C netSELECT Cabinet, 14" H, Panel Cover Only
Discontinued

netSELECT Cabinet, 14" H, Panel Cover Only

Brand: Hubbell Premise Wiring

Catalog ID: NSOBOX14C

netSELECT Cabinet, 14" H, Panel Cover Only

  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Standard Product

General

Catalog Number

NSOBOX14C

Item Type

Small Network Enclosure

Size

14"

Specifications

  • Depth - 0.20” (5)
  • Finish - White, powder coat
  • Height - 15.11” (384)
  • Material - 20-18 gauge steel
  • Width - 15.54” (395)

Type

Panel Cover

UPC

883778503160

Dimensions

Size

14"

Thickness

0.0781

Weight

4 lb

Width

18.3 in

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

8