HUBBELL CANADA
netSELECT Cabinet, 28" H, With Panel Cover, White
Image of NSOBOX28BC netSELECT Cabinet, 28" H, With Panel Cover, White
Image of NSOBOX28BC netSELECT Cabinet, 28" H, With Panel Cover, White
Image of NSOBOX28BC netSELECT Cabinet, 28" H, With Panel Cover, White
Image of NSOBOX28BC netSELECT Cabinet, 28" H, With Panel Cover, White
+2
Image of NSOBOX28BC netSELECT Cabinet, 28" H, With Panel Cover, White
Discontinued

netSELECT Cabinet, 28" H, With Panel Cover, White

Brand: Hubbell Premise Wiring

Catalog ID: NSOBOX28BC

netSELECT Cabinet, 28" H, With Panel Cover, White

  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Standard Product

General

Catalog Number

NSOBOX28BC

Item Type

Small Network Enclosure

Size

28"

Specifications

  • Depth - 4.08” (104)
  • Finish - White, powder coat
  • Height - 29.13” (740)
  • Material - 20-18 gauge steel
  • No. of Module - 11
  • Width - 15.54” (395)

Type

Network Enclosures

UPC

883778503177

Dimensions

Size

28"

Thickness

0.0781

Weight

18.4 lb

Width

16.8 in

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

2