HUBBELL CANADA
NEXTFRAME Equipment Rack, 89.7" H x 19" W, Black
Image of HPW90RR19 NEXTFRAME Equipment Rack, 89.7" H x 19" W, Black

NEXTFRAME Equipment Rack, 89.7" H x 19" W, Black

Brand: Hubbell Premise Wiring

Catalog ID: HPW90RR19

NEXTFRAME Equipment Rack, 89.7" H x 19" W, Black

  • Each rack unit numbered
  • Universal mounting hole pattern allows for many types of vertical cable managers

Unit Identifiers

General

Application

Equipment Relay Rack

Catalog Number

HPW90RR19

Color

EU RoHS Indicator

Yes

Item Type

Equipment Rack

Material

Aluminum

Material - Mounting Hardware

48U

Specifications

  • Angled Base - Extruded aluminum
  • Angled Top - Extruded aluminum
  • Assembly Kit - Steel
  • Combo Screw - Steel
  • Vertical Member - Extruded aluminum
  • Washer - Nylon

UPC

662620820460

Dimensions

Depth

3 in

Thickness

0.14

Width

20.25 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • EIA/ECA-310-E Universal Mounting Pattern
  • UL 1863