HUBBELL CANADA
Image of HLCD12 NEXTFRAME Ladder Rack, Cable Radius Drop, 12"

NEXTFRAME Ladder Rack, Cable Radius Drop, 12"

Brand: Hubbell Premise Wiring

Catalog ID: HLCD12

NEXTFRAME Ladder Rack, Cable Radius Drop, 12"

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLCD12

Color

Yellow

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

12.4 in

Specifications

  • Finish - Black
  • Material - Aluminum

Type

UPC

662620819990

Dimensions

Width

12 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

Heavy Duty

Logistics

Carton Quantity

10

Pallet Quantity

420