HUBBELL CANADA
Image of HLO1290B NEXTFRAME Ladder Rack, Outside Radius, 12", Black
Image of HLO1290B NEXTFRAME Ladder Rack, Outside Radius, 12", Black

NEXTFRAME Ladder Rack, Outside Radius, 12", Black

Brand: Hubbell Premise Wiring

Catalog ID: HLO1290B

NEXTFRAME® Ladder Rack Outside Radius, 12"

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLO1290B

Color

Black

Item Type

Modular SystemEasily Configured

Performance

- Weight Capacity - 45 lbs/ft

Specifications

  • Construction - Tubing
  • Finish - Black
  • Gauge - 16
  • Material - Steel
  • Radius - 10"

Style

Outside Radius

UPC

662620819686

Dimensions

Running Space

Stringer Dimensions: .375" W x 1.5" H in

Width

12 in

Certifications And Compliance

Nema Rating

Heavy Duty

Operational

Performance

- Weight Capacity - 45 lbs/ft

Logistics

Carton Quantity

1