HUBBELL CANADA
Image of HLTK NEXTFRAME Ladder Rack, T-Junction Splice Kit

NEXTFRAME Ladder Rack, T-Junction Splice Kit

Brand: Hubbell Premise Wiring

Catalog ID: HLTK

NEXTFRAME Ladder Rack, T-Junction Splice Kit

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLTK

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

4.5 in

Specifications

  • Finish - Black
  • Installation - Joins two pieces of Ladder
  • Material - Steel

Type

UPC

662620819877

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

Heavy Duty

Logistics

Carton Quantity

25

Pallet Quantity

3150