HUBBELL CANADA
Image of MCCVMR2 NEXTFRAME Vertical Management Rings, 1- Side

NEXTFRAME Vertical Management Rings, 1- Side

Brand: Hubbell Premise Wiring

Catalog ID: MCCVMR2

NEXTFRAME Vertical Management Rings, 1- Side

  • Vertical rings mount to the side of a relay rack to provide cable management
  • Steel construction provides ample strength for heavy cable loading

Metal Rings

General

Catalog Number

MCCVMR2

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

Specifications

  • Finish - Black Powder Coated
  • Gauge - 11
  • Material - Steel

Type

Rings

UPC

662620801773

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10