

Brand: Burndy
Catalog ID: NHNT2044
Application
Substation
Catalog Number
NHNT2044
Connector Type
T-Connector
Installation Torque Recommended in-lb
480 LBS/in
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Plated
No
Plating Type
Unplated
Product Family
Substation>Copper>Splice (NON EHV)>T Connectors
Product Type
Mechanical
Type
Tube to Cable Couplers
UPC
781810143094
UPC 14 Digit GTIN
00781810143094
Dimension - B Length fraction
2-69/100 in
Dimension - B Length inch
2.69 in
Dimension - Height fraction
5-3/4 in
Dimension - Height inch
4.26 in
Dimension - Height mm
108.2 mm
Dimension - L Length Overall mm
227 mm
Dimension - Length BB inch
5.75 in
Dimension - Length Overall inch
8.95 in
Dimension - Width fraction
2-9/10 in
Dimension - Width inch
2.90 in
Dimension - Width mm
74 mm
Conductor - Connection Combination
Tube to Cable
Conductor - Copper Str Tap
4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil
Conductor - Copper Str Tap Range
4/0 AWG-1000 kcmil
Conductor - Copper Tube Std Run
3 IPS
Conductor - Copper Tube Std Run Range
3 IPS
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in
Connector Type
T-Connector
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Carton Quantity
1
Pallet Quantity
1