

Brand: Burndy
Catalog ID: NHNT4840
Application
Substation
Catalog Number
NHNT4840
Connector Type
T-Connector
Installation Torque Recommended in-lb
480 lb-in
Material
Copper Alloy, Cast
Material - Hardware
DURIUM™ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Plated
N
Plating Type
Unplated
Type
Tube to Cable Couplers
UPC
781810002834
UPC 14 Digit GTIN
00781810002834
Dimension - B Length fraction
3-1/4 in
Dimension - B Length inch
3.25 in
Dimension - Height fraction
3-7/100 in
Dimension - Height inch
3.07 in
Dimension - Height mm
78 mm
Dimension - L Length Overall mm
159 mm
Dimension - Length BB inch
2.62 in
Dimension - Length Overall inch
6.26 in
Dimension - Width fraction
2-39/50 in
Dimension - Width inch
2.78 in
Dimension - Width mm
71 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Connection Combination
Cable to Cable
Conductor - Copper Solid Tap
3/0 AWG;4/0 AWG
Conductor - Copper Solid Tap Range
3/0 AWG-4/0 AWG
Conductor - Copper Str Run
500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil;1250 kcmil;1300 kcmil;1500 kcmil;1600 kcmil;1750 kcmil;2000 kcmil
Conductor - Copper Str Run Range
500 kcmil-2000 kcmil
Conductor - Copper Str Tap
2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil
Conductor - Copper Str Tap Range
2/0 AWG-800 kcmil
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480 lb-in
Connector Type
T-Connector
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1