HUBBELL CANADA
Image of NMPI050 Nm Push In Conn 0.50 In., NMPI050

Nm Push In Conn 0.50 In., NMPI050

OR

Brand: TradeSelect

Catalog ID: NMPI050

NM PUSH IN CONN 0.50IN

Trade size: 1/2" (16), Carton Quantity: 100, Case Quantity: 1000

General

Application

Used in dry locations to connect one non-metallic sheathed cable to a box or an enclosure

Catalog Number

NMPI050

Material

Plastic

Type

Non-metallic Push-In Connector

UPC

626463032848

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

100