HUBBELL CANADA
Image of 86211 NN034W
Image of 86211 NN034W

NN034W

Brand: Ripley Tools

Catalog ID: 86211

Non-Nicking Wire Strippers. Designed for premier precision.

  • Premier precision tool for stripping insulation from solid or stranded wire without nicking the conductor
  • Compatible with nominal conductor diameters from 0.005″ to 0.044″ (0.127 to 1.18 mm) & features tool hole diameters from 0.008″ to 0.054″ (0.20 to 1.37 mm)
  • Handles identify the hole diameter of each tool

General

Catalog Number

86211

Handle Type

Cushioned Non-Slip Grips

UPC

096359850540

Dimensions

Length

5.375 in

Length Metric

136.5 mm

Weight

2.5 oz