HUBBELL CANADA
Image of 2028R Non-metallic Ceiling Box 28.1 Cu In, 2028R

Non-metallic Ceiling Box 28.1 Cu In, 2028R

Brand: TradeSelect

Catalog ID: 2028R

Non-Metallic Boxes, 4 In. Round Ceiling Box, For use with non-metallic sheathed cable, 28.1 Cu. In., Round with Flush Bracket, 1/2 in. setback, 4 Cable Clamp, Molded from high-strenght plastic resin (40-Pack).

General

Catalog Number

2028R

Color

UPC

805035054529

Volume

28.1

Dimensions

Actual Depth

2.625 in

Depth

2.625 in

Height

7 in

Width

4.75 in

Logistics

Pallet Quantity

1600