HUBBELL CANADA
Non-Metallic Raceway, BaseTrak, 2 or 3 Channel, 2-Gang, Flush, Inline Box
Image of PB2IND2G Non-Metallic Raceway, BaseTrak, 2 or 3 Channel, 2-Gang, Flush, Inline Box

Non-Metallic Raceway, BaseTrak, 2 or 3 Channel, 2-Gang, Flush, Inline Box

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PB2IND2G

Non-Metallic Raceway, BaseTrak, 2 or 3 Channel, Double, Flush, Inline Box

  • Reduces inventory requirements
  • Eliminates need to order three separate boxes
  • Boxes available in low, standard and deep profiles

Standard Product

General

Application

Catalog Number

PB2IND2G

Color

Cover Type

Removable

EU RoHS Indicator

Item Type

PB2 BaseTrak Series

Number of Gang(s)

2-Gang

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PB2

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

In-Line

Sub Brand

Non-Metallic Raceway

Type

UPC

783585310114

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL 5A

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10

Pallet Quantity

320