HUBBELL CANADA
Image of PB3IE Non-Metallic Raceway, BaseTrak Series, Internal Elbow
Image of PB3IE Non-Metallic Raceway, BaseTrak Series, Internal Elbow

Non-Metallic Raceway, BaseTrak Series, Internal Elbow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PB3IE

Non-Metallic Raceway, BaseTrak Series, Internal Elbow

Full capacity 1¼ in. bend radius internal elbow

General

Catalog Number

PB3IE

Color

Item Type

PB3 BaseTrak Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Product Family

PB3

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Internal

Type

Elbows

UPC

783585090849

Dimensions

Weight

0.25 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Logistics

Carton Quantity

10