HUBBELL CANADA
Image of PB3SC Non-Metallic Raceway, BaseTrak Series, Splice Cover
Image of PB3SC Non-Metallic Raceway, BaseTrak Series, Splice Cover

Non-Metallic Raceway, BaseTrak Series, Splice Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PB3SC

Non-Metallic Raceway, BaseTrak Series, Splice Cover

For covering potential openings where two lengths of raceway come together

General

Catalog Number

PB3SC

Color

Office White

EU RoHS Indicator

Item Type

PB2 and PB3 BaseTrak Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

  • PB2
  • PB3

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Splice Cover

Type

UPC

783585090887

Dimensions

Weight

0.05 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Logistics

Carton Quantity

5

Pallet Quantity

2750