HUBBELL CANADA
Image of PB3WC Non-Metallic Raceway, BaseTrak Series, Wire Retaining Clip
Image of PB3WC Non-Metallic Raceway, BaseTrak Series, Wire Retaining Clip

Non-Metallic Raceway, BaseTrak Series, Wire Retaining Clip

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PB3WC

Non-Metallic Raceway, BaseTrak Series, Wire Retaining Clip

For holding conductors in place

General

Catalog Number

PB3WC

Color

Item Type

PB3 BaseTrak Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Product Family

PB3

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Clip

Type

Miscellaneous Fittings

UPC

783585090924

Dimensions

Weight

0.05 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Logistics

Carton Quantity

10