HUBBELL CANADA
Non-Metallic Raceway, Latching PremiseTrak, Base and Cover, 5' Length
Image of PP1BC5 Non-Metallic Raceway, Latching PremiseTrak, Base and Cover, 5' Length
Image of PP1BC5 Non-Metallic Raceway, Latching PremiseTrak, Base and Cover, 5' Length
Discontinued

Non-Metallic Raceway, Latching PremiseTrak, Base and Cover, 5' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PP1BC5

Non-Metallic Raceway, Latching PremiseTrak, Base and Cover, 5'

  • UL Listed and CSA Certified to 600 volts
  • Single and two channel latching raceways are dual-rated for both power and data applications, reducing inventory requirements

Standard

General

Application

Catalog Number

PP1BC5

Color

Construction

Extruded Plastic

Cover Type

Integral

Enclosure Type

NEMA 1 Rating

EU RoHS Indicator

Item Type

PP1, PremiseTrak 2- Latching

Knockouts

None

Material

Thermoplastic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Product Family

PP1

Specifications

  • Crush Resistance - 300 lbs
  • Impact Resistance - 5 ft. lbs.
  • Length - 5 ft. (1.5m)
  • Material - UV Stabilized PVC

Style

Single Channel, Latching

Type

UPC

783585090467

Dimensions

Length

5 ft

Weight

0.14 lb

Width

0.84 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Non Hazardous Location

Non Hazardous

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Configuration

Knockouts

None

Logistics

Carton Quantity

100