HUBBELL CANADA
Image of PT1FE Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, Flat Elbow Fitting

Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, Flat Elbow Fitting

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT1FE

Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, Flat Elbow Fitting

For right angle turns on same surface

General

Catalog Number

PT1FE

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Non-Metallic

Specifications

  • Crush Resistance - 300 lbs
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Flat

Type

UPC

783585337982

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Pallet Quantity

5625