HUBBELL CANADA
Non-Metallic Raceway, PolyTrak Series, PolyTrak Box, 1-Gang, 1.78" Depth Standard
Image of PDB12S Non-Metallic Raceway, PolyTrak Series, PolyTrak Box, 1-Gang, 1.78" Depth Standard

Non-Metallic Raceway, PolyTrak Series, PolyTrak Box, 1-Gang, 1.78" Depth Standard

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PDB12S

Non-Metallic Raceway, PolyTrak Series, PolyTrak Box, 1-Gang, 1.78" Depth Standard

  • Reduces inventory requirements
  • Eliminates need to order three separate boxes
  • Boxes available in low, standard and deep profiles

General

Catalog Number

PDB12S

Color

Office White

EU RoHS Indicator

Item Type

PW2 WallTrak, PL1 LANTrak and PP1 PremiseTrak (Latching) Series

Number of Gang(s)

1-Gang

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

  • PP1
  • PL1
  • PW2

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC
  • Style - 1-Gang

Style

Standard

Type

UPC

783585090405

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

5

Pallet Quantity

1040