HUBBELL CANADA
Non-Metallic Raceway, PolyTrak Series, PREMISE-TRAK, PLUGTRAK, Low Profile Box
Image of PT12LPB Non-Metallic Raceway, PolyTrak Series, PREMISE-TRAK, PLUGTRAK, Low Profile Box
Image of PT12LPB Non-Metallic Raceway, PolyTrak Series, PREMISE-TRAK, PLUGTRAK, Low Profile Box

Non-Metallic Raceway, PolyTrak Series, PREMISE-TRAK, PLUGTRAK, Low Profile Box

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT12LPB

Non-Metallic Raceway, PolyTrak Series, PREMISE-TRAK, PLUGTRAK, Low Profile Box

  • Reduces inventory requirements
  • Eliminates need to order three separate boxes
  • Boxes available in low, standard and deep profiles

General

Catalog Number

PT12LPB

Color

Office White

EU RoHS Indicator

Item Type

PT1 PremiseTrak Series

Number of Gang(s)

1-Gang

Performance

  • Environmental - Flammability - UL94V-0
  • Environmental - Operating Temperature - -25.6° to 158° F

Series

PT1

Specifications

  • Crush Resistance - 300 lbs
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Low Profile

Type

UPC

783585337913

Dimensions

Weight

0.25 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Environmental - Flammability - UL94V-0
  • Environmental - Operating Temperature - -25.6° to 158° F

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

5

Pallet Quantity

1170