HUBBELL CANADA
Non-Metallic Raceway, WallTrak1 Series, Splice Cover, Office White
Image of PW1SC Non-Metallic Raceway, WallTrak1 Series, Splice Cover, Office White
Image of PW1SC Non-Metallic Raceway, WallTrak1 Series, Splice Cover, Office White

Non-Metallic Raceway, WallTrak1 Series, Splice Cover, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PW1SC

Non-Metallic Raceway, WallTrak1 Series, Splice Cover

For covering potential openings where two lengths of raceway come together

General

Catalog Number

PW1SC

Color

Item Type

PW1 WallTrak (Latching) Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Product Family

PW1

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Splice Cover

Type

Miscellaneous Fittings

UPC

783585092089

Dimensions

Weight

0.05 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Logistics

Carton Quantity

5