HUBBELL CANADA
Normal Power Hazardous Area Light NWP Series 26W,120V DC
Image of NWPFN26DC120A Normal Power Hazardous Area Light NWP Series 26W,120V DC
Image of NWPFN26DC120A Normal Power Hazardous Area Light NWP Series 26W,120V DC
Discontinued

Normal Power Hazardous Area Light NWP Series 26W,120V DC

Brand: Killark

Catalog ID: NWPFN26DC120A

NWP Series - Non-Metallic 26 Watt Fluorescent Normal Power Only Surface Mount Luminaire (Lamp Included) - 120V DCK - Hub Size 3/4 Inch Npt

  • Non-metallic housing has a lightweight yet robust low profile construction
  • Can be wall mounted or ceiling mounted in horizontal or vertical position
  • Energy and labor saving fluorescent
  • Emergency and normal power models available.
  • Emergency version has internal battery which provides 90 minutes of illumination in the event of a power failure
  • Resists corrosive effects of most chemicals, hydrocarbons and solvents
  • Designed for indoor and outdoor applications
  • Includes fluorescent lamp
  • World Voltage ballasts for 120VAC through 277VAC 50/60Hz installations
  • Wiring terminals are included as standard

General

Application

Killark's NWP Series of fluorescent luminaires are designed for task lighting of wet and corrosive NEMA 4X environments and hazardous locations. Typical uses include: manufacturing plants chemical, petrochemical processing facilities, and sewage treatment.

Catalog Number

NWPFN26DC120A

EU RoHS Indicator

Finish Type

Natural

Lamp Type

Quad Pin

Light Source

Compact Fluorescent

Lumen Range

0-2,000 lm

Lumens

1800

Material

Polyester, Fiberglass Reinforced

Mounting Type

Pendant

Optic Type

Polycarbonate Lens - Clear

Product Family

Lighting

Series

NWP Series

UPC

783936067278

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

69.2

Voltage Rating

120-277 VAC

Wattage

26 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66

Operational

Lumen Range

0-2,000 lm

Lumens

1800