HUBBELL CANADA
Image of NQ10M250D NQ10M250D, Yellow Female Disconnect, #12-10 AWG
Image of NQ10M250D NQ10M250D, Yellow Female Disconnect, #12-10 AWG
Discontinued

NQ10M250D, Yellow Female Disconnect, #12-10 AWG

Brand: Burndy

Catalog ID: NQ10M250D

Yellow Female Disconnect, #12 - 10 AWG

General

Catalog Number

NQ10M250D

Connector Type

Male Quick Disconnect

Insulation

Y

Insulation Type

Nylon

Material

Brass

Plated

Y

Plating Type

Tin

Product Family

COMPRESSION

Product Type

TERMINAL

Trade Name

FINGRIP™

UPC

781810020746

UPC 14 Digit GTIN

00781810020746

Dimensions

Dimension - D inch

0.35 in

Dimension - Length Overall inch

1.14 in

Dimension - N inch

0.18 in

Dimension - Pad Width inch

0.25 in

Conductor Related

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Male Quick Disconnect

Logistics

Carton Quantity

600