HUBBELL CANADA
NSSM750-8I Transformer Stud mount Connector Aluminum Mechanical
Image of NSSM750-8I NSSM750-8I Transformer Stud mount Connector Aluminum Mechanical
Image of NSSM750-8I NSSM750-8I Transformer Stud mount Connector Aluminum Mechanical

NSSM750-8I Transformer Stud mount Connector Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: NSSM750-8I

Stud-mount transformer connectors, Dual rated connectors for Aluminum or Copper conductors

NSSM with patented Keyhole mounting.;Clear plated for low-contact resistance.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;Offers fast, economical, reusable, dependable connections for right or left-hand installations.;Supplied with aluminum radial-tipped set-screws.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;105°C Rated black plastisol cover available.;Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.;A torque wrench should be used to ensure the proper torque is achieved.

  • NSSM with patented Keyhole mounting.
  • Clear plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Offers fast, economical, reusable, dependable connections for right or left-hand installations.
  • Supplied with aluminum radial-tipped set-screws.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • 105°C Rated black plastisol cover available.
  • Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.
  • A torque wrench should be used to ensure the proper torque is achieved.

General

Catalog Number

NSSM750-8I

Material

Aluminum Alloy, 6061-T6

UPC

192663073597

Dimensions

Dimensions

12.63 in x 1.38 in x 1.88 in

Height

1.88 in

Length

12.63 in

Package Height

0 in

Package Length

0 in

Package Weight

2.233 lb

Package Width

0 in

Width

1.38 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

750 Kcmil - #2 AWG

Number of Conductors

8