

Brand: CHANCE Utility
Catalog ID: 55312P
Heavy square nut used with expanding and cross-plate anchor
Application
Earth Tension Anchoring
Catalog Number
55312P
Coating
Galvanized, ASTM A-153
Material Type
Standard
Product Type
Nut
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
23000 lb.
Type
Anchor Rod
UPC
096359072737
Dimensions
1.250 in x 1.250 in x 0.725 in
Height
0.725 in
Length
1.25 in
Rod Diameter
0.75 in
Width
1.25 in
Industry Standard(s)
NEMA Standard
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
23000 lb.
Pallet Quantity
10800