HUBBELL CANADA
NV2FG18XSG - NV2 Series - Gray Non-Metallic 18 Watt Ceiling Mount Fluorescent Light Fixture Body - Clear Globe And Guard - 120-277V At 50/60Hz
Image of NV2FG18XSG NV2FG18XSG - NV2 Series - Gray Non-Metallic 18 Watt Ceiling Mount Fluorescent Light Fixture Body - Clear Globe And Guard - 120-277V At 50/60Hz
Image of NV2FG18XSG NV2FG18XSG - NV2 Series - Gray Non-Metallic 18 Watt Ceiling Mount Fluorescent Light Fixture Body - Clear Globe And Guard - 120-277V At 50/60Hz
Discontinued

NV2FG18XSG - NV2 Series - Gray Non-Metallic 18 Watt Ceiling Mount Fluorescent Light Fixture Body - Clear Globe And Guard - 120-277V At 50/60Hz

Brand: Killark

Catalog ID: NV2FG18XSG

NV2 Series - Gray Non-Metallic 18 Watt Ceiling Mount Fluorescent Light Fixture Body - Clear Globe And Guard - 120-277V At 50/60Hz

  • NV2 Series non-metallic light fixtures combine an outstanding balance of strength, stiffness, toughness and electrical properties
  • Energy and labor saving fluorescent or incandescent models
  • Accessories include polycarbonate dome reflectors and wall extension
  • Molded from 30% glass-filled thermoset polyester for high strength
  • Resists corrosive effects of most chemicals, hydrocarbons and solvents
  • Designed for indoor and outdoor, globe down applications.

The NV2 Series Non-Metallic utility light is designed for uses with Incandescent or Quad-Pin Compact Fluorescent lamps. The fixtures are molded from a glass-filled thermoset polyester for high strength housing suitable for hazardous locations.

General

Application

Catalog Number

NV2FG18XSG

Color

Gray

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Lamp Type

Bi Pin

Light Source

Material

Polyester, Fiberglass Reinforced

Mounting Type

Number of Lamps

1

Optic Type

Glass Globe - Clear

Product Family

Lighting

Series

NV Series

Type

UPC

783936050706

Dimensions

Dimensions

6 in x 6 in x 18 in

Gross Weight with Packaging

3.15

Height

18 in

Hub Size

3/4"

Length

6 in

Width

6 in

Electrical Ratings

Frequency Rating

50/60 Hz

Power Factor

>95%

Voltage Rating

120-277 VAC

Wattage

18 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

Configuration

Number of Lamps

1