HUBBELL CANADA
NV2FG26BHG - 26W 120-277V Fluorescent Wall Mount with Standard Globe and Guard
Image of NV2FG26BHG NV2FG26BHG - 26W 120-277V Fluorescent Wall Mount with Standard Globe and Guard
Image of NV2FG26BHG NV2FG26BHG - 26W 120-277V Fluorescent Wall Mount with Standard Globe and Guard
Discontinued

NV2FG26BHG - 26W 120-277V Fluorescent Wall Mount with Standard Globe and Guard

Brand: Killark

Catalog ID: NV2FG26BHG

26W 120-277V Fluorescent Wall Mount with Standard Globe and Guard

  • NV2 Series non-metallic light fixtures combine an outstanding balance of strength, stiffness, toughness and electrical properties
  • Energy and labor saving fluorescent or incandescent models
  • Accessories include polycarbonate dome reflectors and wall extension
  • Molded from 30% glass-filled thermoset polyester for high strength
  • Resists corrosive effects of most chemicals, hydrocarbons and solvents
  • Designed for indoor and outdoor, globe down applications.

The NV2 Series Non-Metallic utility light is designed for uses with Incandescent or Quad-Pin Compact Fluorescent lamps. The fixtures are molded from a glass-filled thermoset polyester for high strength housing suitable for hazardous locations.

General

Catalog Number

NV2FG26BHG

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Lamp Type

Bi Pin

Light Source

Material

Polyester, Fiberglass Reinforced

Mounting Type

Optic Type

Glass Globe - Clear

Product Family

Lighting

Series

NV Series

UPC

783936050799

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

26 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2