

Brand: Killark
Catalog ID: NVEXTG
Extension for NV2 Series wall mount fixture with reflector.
Application
For use with NV2 Series lighting.
Catalog Number
NVEXTG
Color
Gray
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Material
Polyester, Fiberglass Reinforced
Product Family
Lighting
Series
NVL Series
Type
Extension
UPC
783936009698
Dimensions
5 in x 5 in x 4 in
Gross Weight with Packaging
0.45
Height
4 in
Length
5 in
Width
5 in
EU RoHS Indicator