
Brand: Killark
Catalog ID: NVL230A2G
Série NVL - Environ 2000 Lm - Tension universelle - Montage suspendu - Entrée 3/4" NPT - Avec grille de protection. Conçue spécifiquement pour les environnements corrosifs.
Catalog Number
NVL230A2G
Color
Gray
Color Temperature
5000 K
EU RoHS Indicator
Finish Type
Natural
Light Source
Lumen Range
0-2,000 lm
Lumens
1796
Material
Glass Reinforced Thermoset Polyester
Mounting Type
Optic Type
Polycarbonate Globe - Diffused
Series
NVL Series
UPC
783936175171
Hub Size
3/4"
Frequency Rating
50/60 Hz
Lumens Per Watt
120
Voltage Rating
120-277 VAC
Wattage
15 W
CSA File Number
LR11713
EU RoHS Indicator
Hazardous Rating(s)
IP Rating
IP66
Nema Rating
3, 4, 4X
Color Temperature
5000 K
Lumen Range
0-2,000 lm
Lumens
1796