

Brand: Killark
Catalog ID: NVSLCFG25CAG
NVSL Series flashing LED with very compact profile and 50,000 hours expected life. LED utilizes inverted cone design to provide full 360 degree coverage for more light projection. Flash rate for LED is 7 micro flashes approximately every second for increa
Catalog Number
NVSLCFG25CAG
Color
Gray
Finish Type
Powder Epoxy Paint
Lamp Type
Steady
Light Source
Material
Polyester, Fiberglass Reinforced
Mounting Type
Operating Cycles
10,000 hrs
Optic Type
Polycarbonate Lens - Clear
Product Family
Lighting
Series
NV Series
Type
Non-Metallic Corrosion Resistant Flashing Led Signal
UPC
783936070353
Diameter - Inside
1.43 in
Dimensions
5.5 in x 17.5 in x 5.5 in
Gross Weight with Packaging
1.85
Height
5.5 in
Hub Size
3/4"
Length
5.5 in
Width
17.5 in
Frequency Rating
50/60 Hz
Voltage Rating
120-240 VAC
Hazardous Rating(s)
IP Rating
IP66
Operating Cycles
10,000 hrs