

Brand: Killark
Catalog ID: OC-9M
O series conduit bodies are our most compact conduits that apply highest durability with the securest installation. The O series is available in iron and aluminum, with superior corrosive protected electro-statically applied paint.
Application
Catalog Number
OC-9M
Color
Gray
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Hub Pattern
C
Material
Iron
Product Family
Fittings
Series
O Series
Type
UPC
783936480237
Dimensions
19.25 in x 8.5 in x 5.5 in
Gross Weight with Packaging
20.03
Height
5.5 in
Hub Size
3-1/2"
Length
19.25 in
Width
8.5 in
CSA File Number
LR11852
EU RoHS Indicator
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E3397
Hub Pattern
C