
Brand: Wiegmann
Catalog ID: WAS050
Hole Seals are designed to protect enclosures that have extra 1/2 inch pushbutton holes, conduit openings, or knockout openings from dust, dirt, oil, and water.
1/2-inch conduit holes. Quick wing nut. Oil resistant gasket. ANSI-61 gray smooth finish.
Application
Designed to seal extra push-button holes, conduit openings, and knockout openings from dirt, dust, oil and water.
Catalog Number
WAS050
Color
EU RoHS Indicator
Yes
Finish Type
Material
Carbon Steel
Material Type
Carbon Steel
Type
Accessory
UPC
786725490202
Depth
0.7 in
Dimensions
4 in x 4.5 in x 0.75 in
Height
0.75 in
Length
4 in
Weight
0.05 lb
Width
4.5 in
EU RoHS Indicator
Yes
Industry Standard(s)
Carton Quantity
10
Pallet Quantity
800