
Brand: Wiegmann
Catalog ID: WAS075
Hole Seals are designed to protect enclosures that have extra 3/4 inch pushbutton holes, conduit openings, or knockout openings from dust, dirt, oil, and water.
3/4-inch conduit holes. Quick wing nut. Oil resistant gasket. ANSI-61 gray smooth finish.
Application
Designed to seal extra push-button holes, conduit openings, and knockout openings from dirt, dust, oil and water.
Catalog Number
WAS075
Color
EU RoHS Indicator
Yes
Finish Type
Material
Carbon Steel
Material Type
Carbon Steel
Type
Accessory
UPC
786725490301
Depth
0.7 in
Dimensions
4.125 in x 2.5 in x 1 in
Height
1 in
Length
4.125 in
Weight
0.1 lb
Width
2.5 in
EU RoHS Indicator
Yes
Industry Standard(s)
Carton Quantity
10
Pallet Quantity
13000