HUBBELL CANADA
Image of OL-60M OL-60M - 2" Stamp Steel O series Conduit Cover

OL-60M - 2" Stamp Steel O series Conduit Cover

Brand: Killark

Catalog ID: OL-60M

2" Stamp Steel O series Conduit Cover

Galvanized steel. Natural finish. 300 Series stainless steel screws.

General

Application

For use with O Series fittings.

Catalog Number

OL-60M

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Iron

Type

Conduit Body Cover

UPC

783936480398

Dimensions

Dimensions

10 in x 4 in x 1 in

Gross Weight with Packaging

0.64

Height

1 in

Hub Size

2"

Length

10 in

Weight

1.55 lb

Width

4 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5

Pallet Quantity

1080