HUBBELL CANADA
Image of OL-78-VG OL-78-VG - 3" Fiber O series Cover Gasket
*Representative image
Image of OL-78-VG OL-78-VG - 3" Fiber O series Cover Gasket

OL-78-VG - 3" Fiber O series Cover Gasket

Brand: Killark

Catalog ID: OL-78-VG

3" Fiber O series Cover Gasket

Fiber gasket.

General

Application

For use with O Series fittings.

Catalog Number

OL-78-VG

Color

Brown

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Fiber

Product Family

Fittings

Series

O Series

Type

Gasket

UPC

783936490168

Dimensions

Dimensions

15.88 in x 7.63 in x 5.5 in

Gross Weight with Packaging

0.07

Height

5.5 in

Hub Size

2-1/2" to 3"

Length

15.88 in

Width

7.63 in

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

65