HUBBELL CANADA
Image of OL-780 OL-780 - 3" Stamp Aluminum O series Conduit Cover
*Representative image
Image of OL-780 OL-780 - 3" Stamp Aluminum O series Conduit Cover

OL-780 - 3" Stamp Aluminum O series Conduit Cover

Brand: Killark

Catalog ID: OL-780

3" Stamp Aluminum O series Conduit Cover

Copper-free aluminum (less than 4/10 of 1%). Natural finish. 300 Series stainless steel screws.

General

Application

For use with O Series fittings.

Catalog Number

OL-780

Color

Cover Type

Stamped

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

O Series

Type

Conduit Body Cover

UPC

783936490212

Dimensions

Dimensions

13 in x 5 in x 1 in

Gross Weight with Packaging

0.67

Height

1 in

Hub Size

2-1/2" to 3"

Length

13 in

Weight

0.2 lb

Width

5 in

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

10