HUBBELL CANADA
Image of OL-90-RG OL-90-RG - 4" Neoprene O series Cover Gasket
*Representative image
Image of OL-90-RG OL-90-RG - 4" Neoprene O series Cover Gasket

OL-90-RG - 4" Neoprene O series Cover Gasket

Brand: Killark

Catalog ID: OL-90-RG

4" Neoprene O series Cover Gasket

Neoprene gasket.

General

Application

For use with O Series fittings.

Catalog Number

OL-90-RG

Color

Black

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Neoprene

Product Family

Fittings

Series

O Series

Type

Gasket

UPC

783936490182

Dimensions

Dimensions

15.88 in x 7.63 in x 5.5 in

Gross Weight with Packaging

0.25

Height

5.5 in

Hub Size

3-1/2" to 4"

Length

15.88 in

Width

7.63 in

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

65