HUBBELL CANADA
Old-Work Switch Box Supports (2-Pk)
Image of 969 Old-Work Switch Box Supports (2-Pk)

Old-Work Switch Box Supports (2-Pk)

Brand: Raco

Catalog ID: 969

Old-Work Switch Box Supports (2-Pk)

  • Old work switch box clips for use with 1/2" and 5/8" thick standard drywall
  • Replacement clips compatible with Raco switch boxes
  • Converts standard switch boxes to old-work applications
  • 1 in. length

General

Accessory Type

Box

Catalog Number

969

EU RoHS Indicator

Type

Mounting Bracket

UPC

050169009697

Dimensions

Dimensions

2.948 in x 0.46 in x 0.875 in

Height

0.875 in

Length

2.948 in

Weight

0.022 lb

Width

0.46 in

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

50

Pallet Quantity

27600