HUBBELL CANADA
Image of OLK-1VG OLK-1VG - 1/2" Fiber O Series Cover Gasket

OLK-1VG - 1/2" Fiber O Series Cover Gasket

Brand: Killark

Catalog ID: OLK-1VG

1/2" Fiber O Series Cover Gasket

Fiber gasket.

General

Application

For use with O Series fittings.

Catalog Number

OLK-1VG

Color

EU RoHS Indicator

Contact Manufacturer

Material

Fiber

Type

Gasket

UPC

783936490366

Dimensions

Dimensions

4 in x 2 in x 1 in

Gross Weight with Packaging

0.01

Height

1 in

Hub Size

1/2"

Length

4 in

Weight

0.01 lb

Width

2 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50