

Brand: Killark
Catalog ID: OLL-7
O series conduit bodies are our most compact conduits that apply highest durability with the securest installation. The O series is available in iron and aluminum, with superior corrosive protected electro-statically applied paint.
Application
Catalog Number
OLL-7
Color
Gray
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Hub Pattern
LL
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
O Series
Type
UPC
783936490472
Dimensions
14 in x 6.125 in x 5.125 in
Gross Weight with Packaging
6.67
Height
5.125 in
Hub Size
2-1/2"
Length
14 in
Width
6.125 in
CSA File Number
LR11852
EU RoHS Indicator
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E3397
Hub Pattern
LL