
Brand: Killark
Catalog ID: OLR-4
Tapered threaded hubs (NPT). Raintight when used with gasketed covers. Interchangeable with competitive products. Volume is 32 cu. in.
Application
To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Catalog Number
OLR-4
Color
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Hub Pattern
LR
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
O Series
Type
Conduit Body
UPC
783936490540
Dimensions
10.25 in x 5.125 in x 5.25 in
Gross Weight with Packaging
1.37
Height
5.25 in
Hub Size
1-1/4"
Length
10.25 in
Width
5.125 in
CSA File Number
LR11852
EU RoHS Indicator
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E3397
Hub Pattern
LR