HUBBELL CANADA
Image of FPRBRKT1 OPTIchannel Cable Management Bracket
Image of FPRBRKT1 OPTIchannel Cable Management Bracket

OPTIchannel Cable Management Bracket

Brand: Hubbell Premise Wiring

Catalog ID: FPRBRKT1

OPTIchannel Cable Management Bracket.

Clip-On Patch Cord Cable Management Bar

Protective Cable Management Bracket

General

Catalog Number

FPRBRKT1

Compatibility

FPR3SP

Item Type

Rack Mounted Enclsoures

Material - Mounting Hardware

Clip-On

Type

Bracket

UPC

662620809342

Dimensions

Thickness

0.125

Weight

0.7 lb

Conductor Related

Cable Entry

Rear

Certifications And Compliance

Industry Standard(s)

  • EIA/ECA-310-E
  • TIA-569-D

Operational

Compatibility

FPR3SP