HUBBELL CANADA
OPTIchannel Rack Mount Panel, 12) ST- Style Adapters Single Mode/Multi Mode, Loaded
Image of FPR012STM OPTIchannel Rack Mount Panel, 12) ST- Style Adapters Single Mode/Multi Mode, Loaded
Image of FPR012STM OPTIchannel Rack Mount Panel, 12) ST- Style Adapters Single Mode/Multi Mode, Loaded
Discontinued

OPTIchannel Rack Mount Panel, 12) ST- Style Adapters Single Mode/Multi Mode, Loaded

Brand: Hubbell Premise Wiring

Catalog ID: FPR012STM

OPTIchannel Rack Mount Panel, 12) ST- Style Adapters Single Mode/Multi Mode, Loaded

  • 12) ST- Style Adapters Single Mode/Multi Mode
  • Loaded

General

Adapter Type

ST Simplex Adapters

Catalog Number

FPR012STM

Enclosure Type

Standard, Pre-Punched

Number Of Ports

12

Style

Loaded

UPC

662620800615

Certifications And Compliance

Industry Standard(s)

  • EIA/ECA-310-E
  • TIA-569-D

Operational

Adapter Type

ST Simplex Adapters

Configuration

Number Of Ports

12