HUBBELL CANADA
OPTIchannel Splice Tray, 7", 12-Fiber, Mechanical
Image of STRAY12M OPTIchannel Splice Tray, 7", 12-Fiber, Mechanical
Image of STRAY12M OPTIchannel Splice Tray, 7", 12-Fiber, Mechanical
Discontinued

OPTIchannel Splice Tray, 7", 12-Fiber, Mechanical

Brand: Hubbell Premise Wiring

Catalog ID: STRAY12M

OPTIchannel Splice Tray, 7", 12-Fiber, Mechanical

  • 7"
  • 12-Fiber
  • Mechanical

12 Splice Capacity

General

Catalog Number

STRAY12M

Compatibility

FCR, FTR, FCW, FSS, FTU4SP Series

Item Type

Mechanical Splice

Material - Mounting Hardware

Stud or Wire Tie

Type

Splice Trays

UPC

662620805412

Dimensions

Thickness

0.03

Weight

0.45 lb

Conductor Related

Cable Entry

Left or Right

Operational

Compatibility

FCR, FTR, FCW, FSS, FTU4SP Series

Logistics

Carton Quantity

25