

Brand: Hubbell Premise Wiring
Catalog ID: FTR175FCVR
Transparent Plexiglass
Application
Fiber Interconnect
Catalog Number
FTR175FCVR
Compatibility
19 in Rack or Cabinet
Item Type
Rack Mount
Material
CRS
Material - Mounting Hardware
N/A
Type
Interconnect Covers
UPC
662620836188
Height
1.75 in
Thickness
0.0625
Compatibility
19 in Rack or Cabinet